400mm Pedestal kit, FK11/FB11
176F4044
Sub-base kit, H 400 mm for iC7 frame FK11/FB11. For use with floor
installation / assembly of the iC7 drive. Contains components / assembly
parts and fastening material.
Sub-base kit, H 400 mm for iC7 frame FK11/FB11. For use with floor
installation / assembly of the iC7 drive. Contains components / assembly
parts and fastening material.
Gross weight | 11.5 kg |
Net weight | 11 kg |
Volume | 0.104 m3 |
EAN | 5715253372853 |
Gross weight | 11.5 kg |
Net weight | 11 kg |
Volume | 0.104 m3 |
EAN | 5715253372853 |
Frame designation |
FK11 FB11 |
Product category | Frequency converter,air-cooled |
Frame designation |
FK11 FB11 |
Product category | Frequency converter,air-cooled |
Options | Enclosure related options |
Options | Enclosure related options |