VLT2815PT4B20SBR5DBF00A00C1

134H5283

Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2815PT4B20SBR5DBF00A00C1
VLT® 2800 Serie
1.5kW / 2.0 HP, 3X380-480V 50/60Hz,
EN 55011 A1 (IT-mains), IP20

Model code: VLT2815PT4B20SBR5DBF00A00C1

Product details

Gross weight 2.75 kg
Net weight 2.45 kg
Volume 16.53 l
EAN 5710107704026

VLT® 2800 Series

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 15 1.5kW / 2.0 HP
Dedicated Application P Process
Phase T 3 phase
Mains Voltage U(in) 4 380-480V +/- 10% 50/60Hz
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration SB Standard with brake
RFI Filter R5 EN 55011 A1 (IT-mains)
Display DB Built In Display (SLCP)
Fieldbus Option F00 Without fieldbus option
Application Option A00 No application option
Coating C1 With coating
Frame Size A A-Frame
Typecode Part 1 VLT2815PT4B20SBR5DBF00A00C1
Product Catalog NO_VIEW NO VIEW
Weight [kg] 2.1
kVA 2.6
Calculated Gross Weight [kg] 2.4
Calculated Net Weight [kg] 2.1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2815PT4B20SBR5DBF00A00C1
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality