Water Regulating Valves

Shows 33 products

Pressure operated water valve, WVFX 32

Connection type: G, Connection size [in]: 1 1/4, Connection Internal/External: Internal, Kv value [m³/h]: 11.000

Pressure operated water valve, WVFX 40

Connection type: G, Connection size [in]: 1 1/2, Connection Internal/External: Internal, Kv value [m³/h]: 11.000

Thermo. operated water valve, AVTA 15

Product name: Thermo. operated water valve, Type: AVTA 15, Connection type: G, Connection Internal/External: Internal, Kv value [m³/h]: 1.900, Charge type: Mass

Thermo. operated water valve, AVTA 15

Product name: Thermo. operated water valve, Type: AVTA 15, Connection type: G, Connection Internal/External: Internal, Kv value [m³/h]: 1.900, Charge type: Adsorption

Thermo. operated water valve, AVTA 25

Product name: Thermo. operated water valve, Type: AVTA 25, Connection type: G, Connection Internal/External: Internal, Kv value [m³/h]: 5.500, Charge type: Adsorption

View: