Shows 88 product(s)
Solenoid coil, BJ240CS, Junction Box, 0.20 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Junction Box, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30
Solenoid coil, BX240CS, Conduit hub, 0.50 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BQ240CS, DIN Spade, Supply voltage [V] AC: 240, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BQ024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BR230CS, DIN Spade, Supply voltage [V] AC: 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BR024DS, DIN Spade, Multi pack
Electrical connection: DIN Spade, Enclosure rating IP: IP00
Solenoid coil, BR024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BR120CS, DIN Spade, Supply voltage [V] AC: 110, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BE230AS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE024AS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20