Transcritical High Pressure Valves

Shows 23 product(s)

027H1085

Motor operated valve, ICMTS 20A, Steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.600, Max. Working Pressure [bar]: 140.0

027H1086

Motor operated valve, ICMTS 20B, Steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.400, Max. Working Pressure [bar]: 140.0

027H1087

Motor operated valve, ICMTS 20C, Steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.600, Max. Working Pressure [bar]: 140.0

027H1093

Motor operated valve, ICMTS 20B66, Steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.600, Max. Working Pressure [bar]: 140.0

027H7200

Electric regulating valve, CCMT 2

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.170, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7201

Electric regulating valve, CCMT 4

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.450, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7202

Electric regulating valve, CCMT 8

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.928, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7231

Electric regulating valve, CCMT 16

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 1.600, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7232

Electric regulating valve, CCMT 24

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 2.400, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7239

Electric regulating valve, CCMT 3L, 3/8 in

Refrigerants: R744, Kv value [m³/h]: 0.260, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9

View: