Spare Parts and Accessories for Valves

Shows 93 product(s)

Adaptor, FSA 26m

Inlet size [in]: 1/4 IN, Inlet connection type: FLARE, Outlet connection type: SOLDER, ODF

Adaptor, FSA 22

Inlet size [in]: 1/4 IN, Inlet connection type: FLARE, Outlet size [in]: 1/4 IN, Outlet connection type: SOLDER, ODF

Adaptor, FSA 310m

Inlet size [in]: 3/8 IN, Inlet connection type: FLARE, Outlet connection type: SOLDER, ODF

Adaptor, FSA 33

Inlet size [in]: 3/8 IN, Inlet connection type: FLARE, Outlet size [in]: 3/8 IN, Outlet connection type: SOLDER, ODF

Adaptor, FSA 44

Inlet size [in]: 1/2 IN, Inlet connection type: FLARE, Outlet size [in]: 1/2 IN, Outlet connection type: SOLDER, ODF

View: