Spare part, TCAE; TUA; TUAE, Gasket
068U0015
Product Type: Spare part, Used for product: TCAE; TUA; TUAE, Type designation: Gasket, Gasket
Product Type: Spare part, Used for product: TCAE; TUA; TUAE, Type designation: Gasket, Gasket
Gross weight | 1 Gram |
Net weight | 0.8 Gram |
Volume | 0.001 Liter |
EAN | 5702428045964 |
Gross weight | 1 Gram |
Net weight | 0.8 Gram |
Volume | 0.001 Liter |
EAN | 5702428045964 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | TXV spare parts |
Product Name Description | Gasket |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gasket |
UK RoHS compliance | Out of scope |
Used for product |
TCAE TUA TUAE |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | TXV spare parts |
Product Name Description | Gasket |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gasket |
UK RoHS compliance | Out of scope |
Used for product |
TCAE TUA TUAE |