FSA, Flare, Solder, ODF, Adapter
023U8007
Product Type: FSA, Inlet connection type: Flare, Outlet connection type: Solder, ODF, Adapter
Product Type: FSA, Inlet connection type: Flare, Outlet connection type: Solder, ODF, Adapter
Gross weight | 0.22 Kg |
Net weight | 0.21 Kg |
Volume | 0.113 Liter |
EAN | 5702422112754 |
Gross weight | 0.22 Kg |
Net weight | 0.21 Kg |
Volume | 0.113 Liter |
EAN | 5702422112754 |
Connection material |
Brass Copper |
Identical product | 023U8017 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 5/8 in |
Max. Tightening torque [Nm] | 100 nm |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Outlet size [mm] | 16 mm |
Packing format | Multi pack |
Parts included | 2 pc/box |
Product group | Generic accessories |
Product Name Description | Adapter |
Quantity per packing format | 45 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Serviceable | Generic spare parts |
Type | FSA |
Connection material |
Brass Copper |
Identical product | 023U8017 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 5/8 in |
Max. Tightening torque [Nm] | 100 nm |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Outlet size [mm] | 16 mm |
Packing format | Multi pack |
Parts included | 2 pc/box |
Product group | Generic accessories |
Product Name Description | Adapter |
Quantity per packing format | 45 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Serviceable | Generic spare parts |
Type | FSA |