Shows 34 product(s)
Solenoid valve, EVR 2, Solder, ODF, 1/4 in, Function: NC
Kv value [m³/h]: 0.160, Packing format: Multi pack
Solenoid valve, EVR 3, Solder, ODF, 3/8 in, Function: NC
Kv value [m³/h]: 0.270, Packing format: Multi pack
Solenoid valve, EVR 3, Solder, ODF, 1/4 in, Function: NC
Kv value [m³/h]: 0.270, Packing format: Multi pack
Solenoid valve, EVR 3, Flare, 1/4 in, Function: NC
Kv value [m³/h]: 0.270, Packing format: Multi pack
Solenoid valve, EVR 3, Flare, 3/8 in, Function: NC
Kv value [m³/h]: 0.270, Packing format: Multi pack
Solenoid valve, EVUL 8, Solder, ODF, Function: NC
Kv value [m³/h]: 0.900, Packing format: Industrial pack
Solenoid valve, EVU 1, Solder, ODF, 1/4 in, Function: NC
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Solenoid valve, EVU 3, Solder, ODF, 1/4 in, Function: NC
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Solenoid valve, EVU 5, Solder, ODF, 3/8 in, Function: NC
Solenoid valve, Product Type: EVU 5, Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Solenoid valve, EVU 6, Solder, ODF, 3/8 in, Function: NC
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF