Solenoid Valves, Ammonia and Fluorinated Refrigerants

Shows 52 product(s)

Top cover, ICSH 40

Product name: Top cover, Type: ICSH 40, Used for product: ICV 40

Top cover, ICSH-50

Product name: Top cover, Type: ICSH-50, Used for product: ICV 50

Top cover, ICSH 65

Product name: Top cover, Type: ICSH 65, Used for product: ICV 65

Pilot operated servo valve, ICSH-25
2-step solenoid valve, ICLX 32

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 32.0, Outlet connection size [mm]: 32.0, Kv value [m³/h]: 22.000

View: