Hot Gas Bypass Regulators

Shows 11 product(s)

Hot gas bypass regulator, KVC 15

Product name: Hot gas bypass regulator, Type: KVC 15, Inlet size [mm]: 16.00, Inlet connection type: FLARE, Outlet size [mm]: 16.00, Outlet connection type: FLARE

Hot gas bypass regulator, KVC 12

Product name: Hot gas bypass regulator, Type: KVC 12, Inlet connection type: SOLDER, ODF, Outlet connection type: SOLDER, ODF

Hot gas bypass regulator, KVC 22

Product name: Hot gas bypass regulator, Type: KVC 22, Inlet size [mm]: 22.00, Inlet connection type: SOLDER, ODF, Outlet size [mm]: 22.00, Outlet connection type: SOLDER, ODF

Hot gas bypass regulator, KVC 15

Product name: Hot gas bypass regulator, Type: KVC 15, Inlet size [mm]: 16.00, Inlet connection type: SOLDER, ODF, Outlet size [mm]: 16.00, Outlet connection type: SOLDER, ODF

Hot gas bypass regulator, CPCE 12

Product name: Hot gas bypass regulator, Type: CPCE 12, Inlet size [mm]: 12.00, Inlet connection type: SOLDER, ODF, Outlet size [mm]: 12.00, Outlet connection type: SOLDER, ODF

View: