Thermostatic Injection Valves

Shows 12 product(s)

Desuperheating valve, TEAT 20-5

Connection size [in]: 1/2 in, Connection type: Weld flange, Direction: Straightway, Rated capacity R717 [kW]: 16.0

Desuperheating valve, TEAT 20-2

Connection size [in]: 1/2 in, Connection type: Weld flange, Direction: Straightway, Rated capacity R717 [kW]: 6.4

Desuperheating valve, TEAT 20-8

Connection size [in]: 1/2 in, Connection type: Weld flange, Direction: Straightway, Rated capacity R717 [kW]: 25.6

Desuperheating valve, TEAT 20-20

Connection size [in]: 1/2 in, Connection type: Weld flange, Direction: Straightway, Rated capacity R717 [kW]: 64.0

Desuperheating valve, TEAT 20-2

Connection size [in]: 1/2 in, Connection type: Weld flange, Direction: Straightway, Rated capacity R717 [kW]: 6.4

View: