Thermostatic Expansion Valves

Shows 25 product(s)

Thermostatic expansion valve, TGE

Product name: Thermostatic expansion valve, Type: TGE, Inlet size [in]: 7/8 IN, Inlet connection type: SOLDER, ODF, Outlet size [in]: 1 1/8 IN, Outlet connection type: SOLDER, ODF, Orifice capacities [TR]: 18.00

Thermostatic expansion valve, TGE

Product name: Thermostatic expansion valve, Type: TGE, Inlet size [in]: 1/2 IN, Inlet connection type: SOLDER, ODF, Outlet size [in]: 7/8 IN, Outlet connection type: SOLDER, ODF, Orifice capacities [TR]: 4.50

Thermostatic expansion valve, TGE

Product name: Thermostatic expansion valve, Type: TGE, Inlet size [in]: 5/8 IN, Inlet connection type: SOLDER, ODF, Outlet size [in]: 1 1/8 IN, Outlet connection type: SOLDER, ODF, Orifice capacities [TR]: 15.00

Thermostatic expansion valve, TGE

Product name: Thermostatic expansion valve, Type: TGE, Inlet size [in]: 5/8 IN, Inlet connection type: SOLDER, ODF, Outlet size [in]: 7/8 IN, Outlet connection type: SOLDER, ODF, Orifice capacities [TR]: 12.00

Thermostatic expansion valve, TEA 20-1

Connection size [in]: 1/2 in, Connection type: Weld flange, Direction: Straightway, Rated capacity R717 [kW]: 3.5

View: