Electric Expansion Valves for HVAC-R

Shows 69 product(s)

034G0507

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

034G0508

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in

034G1704

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 3/8 in

034G1706

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

034G1708

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

034G4203

Electric expansion valve, ETS 25

Inlet connection type: Solder ODF, Inlet size [mm]: 22.00, Outlet size [mm]: 22.00

034G4207

Electric expansion valve, ETS 25

Inlet connection type: Solder ODF, Inlet size [mm]: 22.00, Outlet size [mm]: 22.00

034G4210

Electric expansion valve, ETS 12.5

Inlet connection type: Solder ODF, Inlet size [mm]: 16.00, Outlet size [mm]: 16.00

034G4211

Electric expansion valve, ETS 12.5

Inlet connection type: Solder ODF, Inlet size [mm]: 22.00, Outlet size [mm]: 22.00

View: