Components for Motor Operated Valves

Shows 70 product(s)

Pilot valve, CVH

Product description: Pilot Valve body, Connection size [mm]: 10, Connection size [in]: 3/8 in, Connection standard: ASME B 36.10M SCHEDULE 80, Connection type: Butt weld, Product accessories: ICM / ICS / ICLX accessories

Pilot valve, CVH

Product description: Pilot Valve body, Connection size [mm]: 15, Connection size [in]: 1/2 in, Connection standard: ASME B 36.10M SCHEDULE 80, Connection type: Weld, Product accessories: ICM / ICS / ICLX accessories

Motor operated valve, ICM 20-A

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 0.600

Motor operated valve, ICM 20-B

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 2.400

Motor operated valve, ICM 20-C

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 4.600

View: