Check valve, NRV 12s
Check valve, NRV 12s

020-1012

Product name: Check valve, Type: NRV 12s, Inlet connection type: SOLDER, ODF, Outlet connection type: SOLDER, ODF

Product details

Gross weight 0.11 kg
Net weight 0.09 kg
EAN 5702422026075

 

Approval C UL US LISTED
EAC
Body material Brass
Connection material Copper
Cv value [gal/min] 2.37 gal/min
Design Piston
Direction Straightway
EN13463-3 ignit. source assess Yes
Flow direction Single-flow
Flow direction indicator On product label
Identical product 020-1155
Inlet connection type SOLDER, ODF
Inlet size [in] 1/2 IN
Kv value [m³/h] 2.05 m³/h
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Min. Pressure drop [bar] 0.05 bar
Min. Pressure drop [psi] 0.7 psi
Outlet connection type SOLDER, ODF
Outlet size [in] 1/2 IN
Packing format Multi pack
Product family name NRV
Product group Check valves
Product name Check valve
Quantity per packing format 24 pc
Rated cap cond, Hot gas [IMP] tcond=86 °F
tdisc=176 °F
tevap=14 °F
thotgas=140 °F
tsub=9 °F
Rated cap cond, Hot gas [SI] tcond=30 °C
tdisc=80 °C
tevap=-10 °C
thotgas=60 °C
tsub=5K
Rated cap cond, Liq. cap [IMP] tcond=86 °F
tevap=14 °F
tsub=9 °F
Rated cap cond, Liq. cap [SI] tcond=30 °C
tevap=-10 °C
tsub=5K
Refrigerants R1234yf
R1270
R134a
R22/R407C
R290
R32
R404A/R507
R407A
R407F
R410A
R448A
R449A
R450A
R452A
R452B
R454B
R513A
R600
R600a
R1234ze(E)
Temperature range [°C] [Max] 140 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 285 °F
Temperature range [°F] [Min] -58 °F
Type NRV 12s
UL approval file name REFRIGERANT VALVE 53R0
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services