Liquid level switches

Shows 7 product(s)

084H6001

Liquid level switch, LLS 4000, G, 3/4

Connection type: G, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140.0, Supply voltage [V] DC: 24

084H6002

Liquid level switch, LLS 4000, G, 3/4

Connection type: G, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140.0, Supply voltage [V] DC: 24

084H6003

Liquid level switch, LLS 4000U, NPT, 3/4

Connection type: NPT, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140.0, Supply voltage [V] DC: 24

084H6004

Liquid level switch, LLS 4000U, NPT, 3/4

Connection type: NPT, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140.0, Supply voltage [V] DC: 24

148H3194

Liquid level switch, AKS 38, Butt weld

Connection type: Butt weld, Connection size [mm]: 25, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0

148H3204

Liquid level switch, AKS 38, Butt weld, 1 in

Connection type: Butt weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0

148H3206

Liquid level switch, AKS 38, Socket weld, 1 in

Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0

View: