Temperature sensors

Shows 30 product(s)

084N0003

Temperature sensor, AKS 11, 3.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0005

Temperature sensor, AKS 11, 5.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0008

Temperature sensor, AKS 11, 8.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0029

Temperature sensor, AKS 11, 8.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0036

Temperature sensor, AKS 12, 1.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0038

Temperature sensor, AKS 12, 5.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0039

Temperature sensor, AKS 12, 3.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0046

Temperature sensor, AKS 12, 5.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0048

Temperature sensor, AKS 12, 8.50 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N1178

Temperature sensor, EKS 111, 1.50 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

View: