Programmable controllers

Shows 6 product(s)

080G0073

Programming key, MMIMYK

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: TTL; CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 26

080G0284

Program. controller, 15 relays, MCX152V

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; ETHERNET; MODBUS, Packing format: Multi pack, Quantity per packing format: 8

080G0285

Program. controller, 15 relays, MCX152V

Function: Programmable Controller, Supply voltage [V] AC: 110 - 230, Communication type: CANBUS; RS485; ETHERNET; MODBUS, Packing format: Multi pack, Quantity per packing format: 8

080G0294

Control panel, MMIGRS2

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 34

080G0295

Control panel, MMIGRS2

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 34

080G0298

Control panel, MMIGRS2

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Industrial pack, Quantity per packing format: 27

View: