Optyma™, OP-LCHC026
114X1673
This product is not available in this store. Please contact your local Customer Service Center.
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
Gross weight | 40 Kg |
Net weight | 38.6 Kg |
Volume | 149.175 Liter |
EAN | 5702428565349 |
Gross weight | 40 Kg |
Net weight | 38.6 Kg |
Volume | 149.175 Liter |
EAN | 5702428565349 |
Air flow @ 50Hz [m³/h] | 1010 m³/h |
Applications | LBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | GS26CLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_6 |
Description | OP-LCHC026GSA01G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 300 mm |
Fan current @ 50Hz [A] | 0.75 A |
Fan current @ 60Hz [A] | 0.55 A |
Fan power consumption @ 50Hz [W] | 86 W |
Fan power consumption @ 60Hz [W] | 80 W |
Fan power output @ 50Hz [W] | 23 W |
Fan power output @ 60Hz [W] | 25 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 3/8 in |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-LCHC026 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | UL |
Refrigerants |
R404A R452A |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 1/2 in |
Technology | Reciprocating |
Type | Optyma™ A01 |
UK RoHS compliance | Out of scope |
Version | A01 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Air flow @ 50Hz [m³/h] | 1010 m³/h |
Applications | LBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | GS26CLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_6 |
Description | OP-LCHC026GSA01G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 300 mm |
Fan current @ 50Hz [A] | 0.75 A |
Fan current @ 60Hz [A] | 0.55 A |
Fan power consumption @ 50Hz [W] | 86 W |
Fan power consumption @ 60Hz [W] | 80 W |
Fan power output @ 50Hz [W] | 23 W |
Fan power output @ 60Hz [W] | 25 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 3/8 in |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-LCHC026 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | UL |
Refrigerants |
R404A R452A |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 1/2 in |
Technology | Reciprocating |
Type | Optyma™ A01 |
UK RoHS compliance | Out of scope |
Version | A01 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |