Optyma™ Slim Pack, OP-MSBM034AJW09E
Optyma™ Slim Pack, OP-MSBM034AJW09E

114X7193

Type designation: Condensing Units, Type: Optyma™ Slim Pack, Model number: OP-MSBM034AJW09E, Refrigerant: R404A; R448A; R449A; R452A; R507, Segment usage: Medium Back Pressure, No. of phases (compressor): 3

Product details

Gross weight 77 kg
Net weight 62 kg
EAN 5702428561075

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications MBP
Approval standard CE
EAC
UA TR mark
Morocco Cم mark
Compressor model TAJ4519Z
Compressor power supply [V/Ph/Hz] 400/3/50
Condenser type D7
Description OP-MSBM034AJW09E
Electrical code E
Fan blade size [mm] 450 mm
Fan cowl/grill type B2
Fan current @ 50Hz [A] 0.47 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 68 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Length [mm] 464 mm
Liquid line connection [in] 1/2 in
Liquid line connection type Solder
MCC 4.8 A
Model number OP-MSBM034AJW09E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Receiver approval CE
Receiver volume [L] 3.4 L
Refrigerant R404A
R449A
R452A
R507
R448A
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 68 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 37 dBA
Suction connection size [in] 1/2 in
Suction connection type Solder
Technology Reciprocating
Total height [mm] 690 mm
Type Optyma™ Slim Pack
Type designation Condensing Units
Version W09
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Width [mm] 1087 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality