Scroll compressors

Shows 8 product(s)

121L8439

Scroll compressor, MLZ030T5LC9B

Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack

121L8440

Scroll compressor, MLZ030T5LC9B

Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack

121L8630

Scroll compressor, MLZ015T5LP9A

Refrigerants: R404A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack

121L8631

Scroll compressor, MLZ015T5LP9A

Refrigerants: R404A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack

121L8633

Scroll compressor, MLZ021T4LP9A

Refrigerants: R404A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

121L8637

Scroll compressor, MLZ026T4LP9A

Refrigerants: R404A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

121L8639

Scroll compressor, MLZ026T5LP9A

Refrigerants: R404A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack

121L8651

Scroll compressor, MLZ048T4LC9A

Refrigerants: R404A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

View: