The Filter drier is a vital element of the system’s reliability as well as its lifespan. These Filter driers are with the hermetic core type. The core makes the Filter drier absorb water and acids more effectively to prevent corrosion of the compressor’s metal surfaces and ensure that oil and refrigerant do not decompose.
Shows 51 product(s)
Hermetic filter drier, DCL, 30 cu.in., Steel
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 30 cu.in.
Hermetic filter drier, DCL, 30 cu.in., Steel
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 30 cu.in.
Hermetic filter drier, DCL, 30 cu.in., Steel
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 30 cu.in.
Hermetic filter drier, DCL, 16 cu.in., Copper
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 16 cu.in.
Hermetic filter drier, DML, 30 cu.in., Copper
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 30 cu.in.
Hermetic filter drier, DCL, 41 cu.in., Steel
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 41 cu.in.
Hermetic filter drier, DCL, 41 cu.in., Steel
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 41 cu.in.
Hermetic filter drier, DCL, 05 cu.in., Steel
Inlet connection type: Face Seal, Outlet connection type: Face Seal, Core Size code: 05 cu.in.
Hermetic filter drier, DCL, 05 cu.in., Steel
Inlet connection type: Face Seal, Outlet connection type: Face Seal, Core Size code: 05 cu.in.
Hermetic bi-flow filter drier, DMB, 16 cu.in., Steel Cu-plated
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 16 cu.in.