Termix BV E, Type 1, 10 bar, 110 °C, DHW controller name: ECL110

IS95026720

Instantaneous water heater with heat exchanger and automatic controls. Designed for wall-mounting.

Product details

Gross weight 40 Kg
Net weight 39 Kg
EAN 5706560361449

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Circulation connection size 3/4"
Circulation connection type internal thread
Circulation pipe size Ø18
Cover option No
Depth without cover [mm] 450 mm
Description Instantaneous water heater with heat exchanger and automatic controls. Designed for wall-mounting.
DH connection size 1 1/4"
DH connection type external thread
DH pipe size DN32
DHW circulation Yes
DHW connection size 1 1/4"
DHW connection type G ext. thread
DHW Control type Electronic
DHW controller name ECL110
DHW pipe size DN32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height without cover [mm] 1000 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 03e91fee-60d9-45f9-9974-91e8fa4baf37
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] 230 V
Type Termix BV E
UK RoHS compliance Out of scope
Width without cover [mm] 1500 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality