VFU 2, PN 16, DN 32, 16.00 m³/h, Flange

065B2741

VFU2 PN16 32/16 2-way flange flow/return

Product details

Gross weight 18.524 Kilogram
Net weight 13.375 Kilogram
Volume 82.964 Liter
EAN 5702421810057

 

Application District Heating
Cavitation factor 0.55
China RoHS compliance Out of scope
Connection types Flange
Description VFU2 PN16 32/16 2-way flange flow/return
Diameter [mm] 32 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 16 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Motorized control valves
Spindle position Normally closed
Stroke [mm] 8 mm
Type VFU 2
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4404
Valve seat material Stainless steel, mat. No. 1.4021

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality