
10 comp.fitt.imp.tube pipe fi 6x1mmR1/2
003H6859IS
10 comp.fitt.imp.tube pipe fi 6x1mmR1/2
10 comp.fitt.imp.tube pipe fi 6x1mmR1/2
Gross weight | 1 kg |
Net weight | 1 kg |
Gross weight | 1 kg |
Net weight | 1 kg |
Description | 10 comp.fitt.imp.tube pipe fi 6x1mmR1/2 |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
Type | Compression fittings for impulse tubes |
Description | 10 comp.fitt.imp.tube pipe fi 6x1mmR1/2 |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
Type | Compression fittings for impulse tubes |