10 comp.fitt.imp.tube pipe fi 6x1mmR3/8
10 comp.fitt.imp.tube pipe fi 6x1mmR3/8

003H6858IS

10 comp.fitt.imp.tube pipe fi 6x1mmR3/8

Product details

Gross weight 1 kg
Net weight 1 kg

 

Description 10 comp.fitt.imp.tube pipe fi 6x1mmR3/8
Material Brass
Pressure nominal [bar] 25 bar
Product group Accessories - SAC
Type Compression fittings for impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services