AHQM, PN 16, DN 80, Flow rate [m³/h]: 5.60 - 28.00, Flange, Mounting version: Free
003L3605
AHQM PN16 80/63/0,3 flange flow/ret
AHQM PN16 80/63/0,3 flange flow/ret
Gross weight | 42.68 Kg |
Net weight | 42.68 Kg |
Volume | 62.4 Liter |
EAN | 5710104028774 |
Gross weight | 42.68 Kg |
Net weight | 42.68 Kg |
Volume | 62.4 Liter |
EAN | 5710104028774 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Connection types | Flange |
Description | AHQM PN16 80/63/0,3 flange flow/ret |
Diameter [mm] | 80 mm |
Differential pressure range [bar] [Max] | 4 bar |
Flow control | Yes |
Flow limitation | Yes |
Flow rate [m³/h] | 28 m³/h |
Flow rate [m³/h] [Max] | 28 m³/h |
Flow rate [m³/h] [Min] | 5.6 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.3 bar |
Function | Flow controller with int. control valve |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 63 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure class | PN 16 |
Pressure controller | No |
Pressure nominal [bar] | 16 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sealing CV material | Metal |
Sealing DP material | EPDM |
Setting Type | None |
Stem position | Normally open |
Stroke [mm] | 15 mm |
Type | AHQM |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve cone CV material | DZR CW602N (CuZn36Pb2As) |
Valve cone DP material | Stainless steel, mat. No. 1.4305 |
Valve seat material | Stainless steel, mat. No. 1.4305 |
Valve size | DN 80 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Connection types | Flange |
Description | AHQM PN16 80/63/0,3 flange flow/ret |
Diameter [mm] | 80 mm |
Differential pressure range [bar] [Max] | 4 bar |
Flow control | Yes |
Flow limitation | Yes |
Flow rate [m³/h] | 28 m³/h |
Flow rate [m³/h] [Max] | 28 m³/h |
Flow rate [m³/h] [Min] | 5.6 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.3 bar |
Function | Flow controller with int. control valve |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 63 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure class | PN 16 |
Pressure controller | No |
Pressure nominal [bar] | 16 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sealing CV material | Metal |
Sealing DP material | EPDM |
Setting Type | None |
Stem position | Normally open |
Stroke [mm] | 15 mm |
Type | AHQM |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve cone CV material | DZR CW602N (CuZn36Pb2As) |
Valve cone DP material | Stainless steel, mat. No. 1.4305 |
Valve seat material | Stainless steel, mat. No. 1.4305 |
Valve size | DN 80 |