Adapter for AB-QM DN 10 G ½ internal thread for AB-QM G 3/8 internal thread (1 pcs.)
003Z3954
Adapter for AB-QM DN 10 G ½ internal thread for AB-QM G 3/8 internal thread (1 pcs.)
Adapter for AB-QM DN 10 G ½ internal thread for AB-QM G 3/8 internal thread (1 pcs.)
Gross weight | 0.063 Kilogram |
Net weight | 0.063 Kilogram |
Volume | 0.029 Liter |
EAN | 5702420083940 |
Gross weight | 0.063 Kilogram |
Net weight | 0.063 Kilogram |
Volume | 0.029 Liter |
EAN | 5702420083940 |
Connection to valve | DN 10 |
Description | Adapter for AB-QM DN 10 G ½ internal thread for AB-QM G 3/8 internal thread (1 pcs.) |
In scope of WEEE and contain batteries | No |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4f367d69-fe8e-4dd2-8bee-3a7418a7fa57 |
SCIP dossier product name | AB-QM adapter 2 |
Type | AB-QM accessories |
Usage | AB-QM |
Connection to valve | DN 10 |
Description | Adapter for AB-QM DN 10 G ½ internal thread for AB-QM G 3/8 internal thread (1 pcs.) |
In scope of WEEE and contain batteries | No |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4f367d69-fe8e-4dd2-8bee-3a7418a7fa57 |
SCIP dossier product name | AB-QM adapter 2 |
Type | AB-QM accessories |
Usage | AB-QM |