
ECL Comfort 110
087B1720
ECL Comfort 110/24V set SE with timer
ECL Comfort 110/24V set SE with timer
Gross weight | 2.7 kg |
Net weight | 2.65 kg |
EAN | 5702421068137 |
Gross weight | 2.7 kg |
Net weight | 2.65 kg |
EAN | 5702421068137 |
Description | ECL Comfort 110/24V set SE with timer |
Product group | Electronic controllers |
REACH Candidate List substances >0.1% | Lead |
Sensor cable length [m] | 125 m |
Type | ECL Comfort 110 |
Description | ECL Comfort 110/24V set SE with timer |
Product group | Electronic controllers |
REACH Candidate List substances >0.1% | Lead |
Sensor cable length [m] | 125 m |
Type | ECL Comfort 110 |