VFY-Disc, Stainless Steel
065B7568
This product has been discontinued.
VFY-Disc PN16 DN65 SS
VFY-Disc PN16 DN65 SS
Gross weight | 0.25 Kg |
Net weight | 0.25 Kg |
EAN | 5710104066080 |
Gross weight | 0.25 Kg |
Net weight | 0.25 Kg |
EAN | 5710104066080 |
Description | VFY-Disc PN16 DN65 SS |
Diameter [mm] | 65 mm |
Diameter [mm] [Max] | 65 mm |
In scope of WEEE and contain batteries | No |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
REACH Candidate List substances | No |
Type | VFY-Disc |
Valve disc material | Stainless Steel |
Valve type | Spare Disc |
Description | VFY-Disc PN16 DN65 SS |
Diameter [mm] | 65 mm |
Diameter [mm] [Max] | 65 mm |
In scope of WEEE and contain batteries | No |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
REACH Candidate List substances | No |
Type | VFY-Disc |
Valve disc material | Stainless Steel |
Valve type | Spare Disc |