Ball valves, JIP-IW-TW, Reduced Bore, PN 40, DN 20, Welded; Internal thread
065N0907
JIP-IW DN 20 TW PN40 T lo XL +90mm
JIP-IW DN 20 TW PN40 T lo XL +90mm
Gross weight | 3.211 Kg |
Net weight | 2 Kg |
Volume | 8.856 Liter |
EAN | 5702421653852 |
Gross weight | 3.211 Kg |
Net weight | 2 Kg |
Volume | 8.856 Liter |
EAN | 5702421653852 |
Ambient temperature [°C] [min] | -40 °C |
China RoHS compliance | Out of scope |
Connection types |
Internal thread Welded |
Description | JIP-IW DN 20 TW PN40 T lo XL +90mm |
Differential pressure range [bar] [Max] | 40 bar |
EU RoHS compliance | Out of scope |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 15 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product group | Ball valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-IW-TW |
UK RoHS compliance | Out of scope |
Valve size | DN 20 |
Valve type | Reduced Bore |
Ambient temperature [°C] [min] | -40 °C |
China RoHS compliance | Out of scope |
Connection types |
Internal thread Welded |
Description | JIP-IW DN 20 TW PN40 T lo XL +90mm |
Differential pressure range [bar] [Max] | 40 bar |
EU RoHS compliance | Out of scope |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 15 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product group | Ball valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-IW-TW |
UK RoHS compliance | Out of scope |
Valve size | DN 20 |
Valve type | Reduced Bore |