Ball valves, JIP-IC-TW, double piped, Reduced Bore, PN 16, DN 15, Internal thread / Copper
065N7278
JIP-IC DN15 TWD 45 PN16 T lo #18 Cvar.
JIP-IC DN15 TWD 45 PN16 T lo #18 Cvar.
Gross weight | 2.497 Kg |
Net weight | 2.37 Kg |
Volume | 4.48 Liter |
EAN | 5710104082424 |
Gross weight | 2.497 Kg |
Net weight | 2.37 Kg |
Volume | 4.48 Liter |
EAN | 5710104082424 |
Ambient temperature [°C] [min] | -40 °C |
Application |
Cooling Heating |
Body material | Weldable steel #20 or similar CE PED approved material |
China RoHS compliance | Out of scope |
Cone /seat sealing material | PTFE+C |
Connection material | Copper |
Connection size | Rp 1/2 |
Connection types | Internal thread / Copper |
Description | JIP-IC DN15 TWD 45 PN16 T lo #18 Cvar. |
Differential pressure range [bar] [Max] | 16 bar |
EU RoHS compliance | Out of scope |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 11 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | T handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Product group | Ball valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-IC-TW, double piped |
UK RoHS compliance | Out of scope |
Valve ball material | Stainless steel e.g. X5CrNi18-10 (EN10088) / Mat. no. 1.4301 |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 15 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |
Ambient temperature [°C] [min] | -40 °C |
Application |
Cooling Heating |
Body material | Weldable steel #20 or similar CE PED approved material |
China RoHS compliance | Out of scope |
Cone /seat sealing material | PTFE+C |
Connection material | Copper |
Connection size | Rp 1/2 |
Connection types | Internal thread / Copper |
Description | JIP-IC DN15 TWD 45 PN16 T lo #18 Cvar. |
Differential pressure range [bar] [Max] | 16 bar |
EU RoHS compliance | Out of scope |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 11 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | T handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Product group | Ball valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-IC-TW, double piped |
UK RoHS compliance | Out of scope |
Valve ball material | Stainless steel e.g. X5CrNi18-10 (EN10088) / Mat. no. 1.4301 |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 15 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |