Hot tap tools, Hot tap box DN 15-50 incl. feed tool. Replaces 065N8003.
065N8310
Hot tap box DN 15-50 incl. feed tool. Replaces 065N8003.
Hot tap box DN 15-50 incl. feed tool. Replaces 065N8003.
Gross weight | 19.955 Kg |
Net weight | 16.3 Kg |
Volume | 43.706 Liter |
EAN | 5710104012001 |
Gross weight | 19.955 Kg |
Net weight | 16.3 Kg |
Volume | 43.706 Liter |
EAN | 5710104012001 |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 FW 432 from October 1998 PED Directive 97/23/EEC Modul H1 |
Description | Hot tap box DN 15-50 incl. feed tool. Replaces 065N8003. |
Product group | Ball valves accessories |
REACH Candidate List substances | No |
Type | Hot tap tools |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 FW 432 from October 1998 PED Directive 97/23/EEC Modul H1 |
Description | Hot tap box DN 15-50 incl. feed tool. Replaces 065N8003. |
Product group | Ball valves accessories |
REACH Candidate List substances | No |
Type | Hot tap tools |