
System software, AKM5
084B4515
This product has been discontinued.
We have a replacement.
We have a replacement.
Controller type: Operation and servicing, Application area: Monitor and control software
Controller type: Operation and servicing, Application area: Monitor and control software
Gross weight | 1.16 kg |
Net weight | 1 kg |
EAN | 5702428075381 |
Gross weight | 1.16 kg |
Net weight | 1 kg |
EAN | 5702428075381 |
Application area | Monitor and control software |
Controller type | Operation and servicing |
Function | 1 User, USB hasp |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product name | System software |
Quantity per packing format | 1 pc |
Serviceable | No |
Type | AKM5 |
Application area | Monitor and control software |
Controller type | Operation and servicing |
Function | 1 User, USB hasp |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product name | System software |
Quantity per packing format | 1 pc |
Serviceable | No |
Type | AKM5 |