
System software, AK MIMIC
084B4501
This product has been discontinued.
Controller type: Operation and servicing, Application area: Monitor software
Controller type: Operation and servicing, Application area: Monitor software
Gross weight | 1.17 kg |
Net weight | 1 kg |
EAN | 5702428075367 |
Gross weight | 1.17 kg |
Net weight | 1 kg |
EAN | 5702428075367 |
Application area | Monitor software |
Controller type | Operation and servicing |
Function | 1 User, USB hasp |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product name | System software |
Quantity per packing format | 1 pc |
Serviceable | No |
Type | AK MIMIC |
Application area | Monitor software |
Controller type | Operation and servicing |
Function | 1 User, USB hasp |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product name | System software |
Quantity per packing format | 1 pc |
Serviceable | No |
Type | AK MIMIC |