
System manager, AK-SM 720
080Z8511
Controller type: System Manager, Application area: Monitor, Alarm, Communication type: LON; MODBUS; RS232; TCP/IP
Controller type: System Manager, Application area: Monitor, Alarm, Communication type: LON; MODBUS; RS232; TCP/IP
Gross weight | 0.96 kg |
Net weight | 0.65 kg |
EAN | 5702428134408 |
Gross weight | 0.96 kg |
Net weight | 0.65 kg |
EAN | 5702428134408 |
Analog inputs (AI) [pc] | 11 pc |
Application area | Monitor, Alarm |
Approval |
C-TICK CE EAC LLC CDC TYSK |
Communication type |
LON MODBUS RS232 TCP/IP |
Controller type | System Manager |
Digital outputs (DO) [pc] | 8 pc |
Display on front | No |
Frequency [Hz] | 50/60 Hz |
Function | Alarm Monitor., Data Logging |
Further information | Po optimize, Master control |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product Language |
Dutch English French German Italian |
Product name | System manager |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] DC | 24 V |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-SM 720 |
Analog inputs (AI) [pc] | 11 pc |
Application area | Monitor, Alarm |
Approval |
C-TICK CE EAC LLC CDC TYSK |
Communication type |
LON MODBUS RS232 TCP/IP |
Controller type | System Manager |
Digital outputs (DO) [pc] | 8 pc |
Display on front | No |
Frequency [Hz] | 50/60 Hz |
Function | Alarm Monitor., Data Logging |
Further information | Po optimize, Master control |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product Language |
Dutch English French German Italian |
Product name | System manager |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] DC | 24 V |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-SM 720 |