System manager, AK-SM 350
System manager, AK-SM 350

080Z8500

Controller type: System Manager, Application area: Monitor, Alarm, Communication type: LON; MODBUS; RS232; TCP/IP; TP BUS

Product details

Gross weight 2.12 kg
Net weight 1.6 kg
EAN 5702428089647

 

Analog inputs (AI) [pc] 16 pc
Application area Monitor, Alarm
Approval C-TICK
CE
EAC
LLC CDC TYSK
Communication type LON
MODBUS
RS232
TCP/IP
TP BUS
Controller type System Manager
Digital outputs (DO) [pc] 2 pc
Display on front Yes
Frequency [Hz] 50/60 Hz
Function Data Collection, Monitor.unit
Further information Po optimize
Packing format Single pack
Product accessories Electron. control accessories
Product group Supervisory solutions
Product Language Dutch
English
French
German
Italian
Product name System manager
Quantity per packing format 1 pc
Serviceable No
Supply voltage [V] AC [Max] 230 V
Supply voltage [V] AC [Min] 115 V
Type AK-SM 350

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality