
084B8030
Product name: Case/room controller (EEV), Type: AK-CC 550A, Function: AKV, Pe, Multi Appli., 5 Relay, Controller type: Case/Room controller (AKV)
Product name: Case/room controller (EEV), Type: AK-CC 550A, Function: AKV, Pe, Multi Appli., 5 Relay, Controller type: Case/Room controller (AKV)
Gross weight | 0.66 kg |
Net weight | 0.43 kg |
EAN | 5702423286379 |
Gross weight | 0.66 kg |
Net weight | 0.43 kg |
EAN | 5702423286379 |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC Intertek Semco LLC CDC TYSK CMIM |
Communication type |
MODBUS Optional LON Optional MODBUS Optional DANBUSS |
Controller type | Case/Room controller (AKV) |
Display - option |
EKA 163A EKA 163B EKA 164A |
Display on front | Yes |
Frequency [Hz] | 50/60 Hz |
Function | AKV, Pe, Multi Appli., 5 Relay |
Identical product | 084B8130 |
Number of Evaporators max. | 1 pc |
Output voltage [V] AC | 230 V |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Press. Transmitter support | RATIOMETRIC |
Product accessories | Electron. control accessories |
Product features |
CO2 compliant Pe Signal S2 Injection control |
Product group | Evaporator and room control |
Product name | Case/room controller (EEV) |
Quantity per packing format | 10 pc |
Sensor connection | Screw terminal |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
PTC 1000 Pt 1000 |
Type | AK-CC 550A |
Valve output type | AKV (EEV) |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC Intertek Semco LLC CDC TYSK CMIM |
Communication type |
MODBUS Optional LON Optional MODBUS Optional DANBUSS |
Controller type | Case/Room controller (AKV) |
Display - option |
EKA 163A EKA 163B EKA 164A |
Display on front | Yes |
Frequency [Hz] | 50/60 Hz |
Function | AKV, Pe, Multi Appli., 5 Relay |
Identical product | 084B8130 |
Number of Evaporators max. | 1 pc |
Output voltage [V] AC | 230 V |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Press. Transmitter support | RATIOMETRIC |
Product accessories | Electron. control accessories |
Product features |
CO2 compliant Pe Signal S2 Injection control |
Product group | Evaporator and room control |
Product name | Case/room controller (EEV) |
Quantity per packing format | 10 pc |
Sensor connection | Screw terminal |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
PTC 1000 Pt 1000 |
Type | AK-CC 550A |
Valve output type | AKV (EEV) |