
084B8020
Function: AKV,S1/Pe, Multiappli. 5 Rela, Supply voltage [V] AC: 230, Communication type: MODBUS; Optional DANBUSS; Optional LON; Optional MODBUS, Packing format: Multi pack, Quantity per packing format: 10
Function: AKV,S1/Pe, Multiappli. 5 Rela, Supply voltage [V] AC: 230, Communication type: MODBUS; Optional DANBUSS; Optional LON; Optional MODBUS, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.66 kg |
Net weight | 0.53 kg |
EAN | 5702428133517 |
Gross weight | 0.66 kg |
Net weight | 0.53 kg |
EAN | 5702428133517 |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC Intertek Semco LLC CDC TYSK CMIM cURus |
Communication type |
MODBUS Optional LON Optional MODBUS Optional DANBUSS |
Controller type | Case/Room controller (AKV) |
Display - option |
EKA 163A EKA 163B EKA 164A |
Display on front | Yes |
Equipment | Screw terminals |
Frequency [Hz] | 50/60 Hz |
Function | AKV,S1/Pe, Multiappli. 5 Rela |
Identical product | 084B8120 |
Number of Evaporators max. | 1 pc |
Output voltage [V] AC | 230 V |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Press. Transmitter support | RATIOMETRIC |
Product accessories | Electron. control accessories |
Product features | S1/ Pe signal |
Product group | Evaporator and room control |
Product name | Case/room controller (EEV) |
Quantity per packing format | 10 pc |
Sensor connection | Screw terminal |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
PTC 1000 Pt 1000 |
Type | AK-CC 550 |
Valve output type | AKV (EEV) |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC Intertek Semco LLC CDC TYSK CMIM cURus |
Communication type |
MODBUS Optional LON Optional MODBUS Optional DANBUSS |
Controller type | Case/Room controller (AKV) |
Display - option |
EKA 163A EKA 163B EKA 164A |
Display on front | Yes |
Equipment | Screw terminals |
Frequency [Hz] | 50/60 Hz |
Function | AKV,S1/Pe, Multiappli. 5 Rela |
Identical product | 084B8120 |
Number of Evaporators max. | 1 pc |
Output voltage [V] AC | 230 V |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Press. Transmitter support | RATIOMETRIC |
Product accessories | Electron. control accessories |
Product features | S1/ Pe signal |
Product group | Evaporator and room control |
Product name | Case/room controller (EEV) |
Quantity per packing format | 10 pc |
Sensor connection | Screw terminal |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
PTC 1000 Pt 1000 |
Type | AK-CC 550 |
Valve output type | AKV (EEV) |