Optyma™, OP-MCHC006
114X2319
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
Gross weight | 21.2 Kg |
Net weight | 20 Kg |
Volume | 59.102 Liter |
EAN | 5702428565288 |
Gross weight | 21.2 Kg |
Net weight | 20 Kg |
Volume | 59.102 Liter |
EAN | 5702428565288 |
Air flow @ 50Hz [m³/h] | 620 m³/h |
Applications | MBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | FR6DLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_3 |
Description | OP-MCHC006FRA04G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 230 mm |
Fan current @ 50Hz [A] | 0.25 A |
Fan current @ 60Hz [A] | 0.22 A |
Fan power consumption @ 50Hz [W] | 36 W |
Fan power consumption @ 60Hz [W] | 34 W |
Fan power output @ 50Hz [W] | 10 W |
Fan power output @ 60Hz [W] | 9 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-MCHC006 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | UL |
Refrigerants |
R404A R452A |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 62 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 5/16 in |
Technology | Reciprocating |
Type | Optyma™ A04 |
UK RoHS compliance | Out of scope |
Version | A04 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Air flow @ 50Hz [m³/h] | 620 m³/h |
Applications | MBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | FR6DLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_3 |
Description | OP-MCHC006FRA04G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 230 mm |
Fan current @ 50Hz [A] | 0.25 A |
Fan current @ 60Hz [A] | 0.22 A |
Fan power consumption @ 50Hz [W] | 36 W |
Fan power consumption @ 60Hz [W] | 34 W |
Fan power output @ 50Hz [W] | 10 W |
Fan power output @ 60Hz [W] | 9 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-MCHC006 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | UL |
Refrigerants |
R404A R452A |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 62 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 5/16 in |
Technology | Reciprocating |
Type | Optyma™ A04 |
UK RoHS compliance | Out of scope |
Version | A04 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |