Mounting, Compressor kit
120Z5064
Mounting kit for one-scroll compressor, including 4 grommets, 4 sleeves, 4 bolts, 4 washers
Mounting kit for one-scroll compressor, including 4 grommets, 4 sleeves, 4 bolts, 4 washers
Gross weight | 0.226 Kg |
Net weight | 0.225 Kg |
Volume | 0.418 Liter |
EAN | 5702428460552 |
Gross weight | 0.226 Kg |
Net weight | 0.225 Kg |
Volume | 0.418 Liter |
EAN | 5702428460552 |
Brand technique | Compressors Accessories |
Description | Mounting kit for one-scroll compressor, including 4 grommets, 4 sleeves, 4 bolts, 4 washers |
Family | Mounting |
In scope of WEEE and contain batteries | No |
Product group | Compressors Accessories |
Product Name Description | Mounting |
REACH Candidate List substances | No |
Type | Compressor kit |
Usage |
HCM HCP HHP HLH HLJ HLM HLP HRH HRM HRP MLM, MLZ |
Brand technique | Compressors Accessories |
Description | Mounting kit for one-scroll compressor, including 4 grommets, 4 sleeves, 4 bolts, 4 washers |
Family | Mounting |
In scope of WEEE and contain batteries | No |
Product group | Compressors Accessories |
Product Name Description | Mounting |
REACH Candidate List substances | No |
Type | Compressor kit |
Usage |
HCM HCP HHP HLH HLJ HLM HLP HRH HRM HRP MLM, MLZ |