Reciprocating compressor, TL4CL
195B0021
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50
Gross weight | 8.2 Kg |
Net weight | 8.186 Kg |
Volume | 15.453 Liter |
EAN | 5702424662653 |
Gross weight | 8.2 Kg |
Net weight | 8.186 Kg |
Volume | 15.453 Liter |
EAN | 5702424662653 |
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1480 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 14.8 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST [A] | 5.7 A |
Cut in current HST alt [A] | 5.7 A |
Cut in current LST [A] | 9.7 A |
Cut in current LST alt [A] | 9.7 A |
Description | TL4CL |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 5 mm |
Discharge connection material | Copper |
Economizer | No |
Family | TL |
Free gas volume [cm3] | 1690 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 159 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 222 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
LRA HST 60Hz [A] | 5.7 A |
LRA HST [A] | 5.7 A |
LRA HST alt [A] | 5.7 A |
LRA LST [A] | 5.4 A |
LRA LST alt [A] | 5.4 A |
Main winding resistance for single-phase compressors [Ohm] | 14.5 |
Main winding resistance for single-phase compressors alt [Ohm] | 14.5 |
Model number | TL4CL |
Motor type | CSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 280 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 32 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor TL |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.6 kg |
Refrigerants | R404A |
RLA | 1.10 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Segment usage | Refrigeration LT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 60 µF |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 6.2 mm |
Suction connection material | Copper |
Swept volume [cm3] | 3.86 cm³ |
Technology | Reciprocating |
Total height [mm] | 163 mm |
Type | TL4 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 157 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1480 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 14.8 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST [A] | 5.7 A |
Cut in current HST alt [A] | 5.7 A |
Cut in current LST [A] | 9.7 A |
Cut in current LST alt [A] | 9.7 A |
Description | TL4CL |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 5 mm |
Discharge connection material | Copper |
Economizer | No |
Family | TL |
Free gas volume [cm3] | 1690 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 159 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 222 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
LRA HST 60Hz [A] | 5.7 A |
LRA HST [A] | 5.7 A |
LRA HST alt [A] | 5.7 A |
LRA LST [A] | 5.4 A |
LRA LST alt [A] | 5.4 A |
Main winding resistance for single-phase compressors [Ohm] | 14.5 |
Main winding resistance for single-phase compressors alt [Ohm] | 14.5 |
Model number | TL4CL |
Motor type | CSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 280 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 32 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor TL |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.6 kg |
Refrigerants | R404A |
RLA | 1.10 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Segment usage | Refrigeration LT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 60 µF |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 6.2 mm |
Suction connection material | Copper |
Swept volume [cm3] | 3.86 cm³ |
Technology | Reciprocating |
Total height [mm] | 163 mm |
Type | TL4 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 157 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |