Reciprocating compressor, SC12G
195B0050
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
Gross weight | 13.315 Kg |
Net weight | 13.315 Kg |
Volume | 17.7 Liter |
EAN | 5702428583695 |
Gross weight | 13.315 Kg |
Net weight | 13.315 Kg |
Volume | 17.7 Liter |
EAN | 5702428583695 |
Applications |
HBP LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 10.9 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 220/1/60 |
Configuration code | Single |
Cut in current HST [A] | 12.5 A |
Cut in current LST [A] | 17.4 A |
Description | SC12G |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.2 mm |
Discharge connection height [mm] | 100 mm |
Discharge connection material | Copper |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1510 cm³ |
Frequency [Hz] | 50/60 |
Height from baseplate [mm] | 203 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
High value of voltage range at 60Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 255 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of nominal voltage at 60Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA HST 60Hz [A] | 12.5 A |
LRA HST [A] | 12.5 A |
LRA LST [A] | 12.5 A |
Main winding resistance for single-phase compressors [Ohm] | 6.9 |
Model number | SC12G |
Motor type |
CSIR RSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 500 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Process connection angle [°] | 37 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection height [mm] | 183 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor SC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.3 kg |
Refrigerants | R134a |
RLA | 2.50 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration HT Refrigeration LT Refrigeration MT |
Start capacitor capacitance | 80 µF |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 8.2 mm |
Suction connection height [mm] | 183 mm |
Suction connection material | Copper |
Swept volume [cm3] | 12.87 cm³ |
Technology | Reciprocating |
Total height [mm] | 209 mm |
Type | SC12 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |
Width [mm] | 151 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications |
HBP LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 10.9 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 220/1/60 |
Configuration code | Single |
Cut in current HST [A] | 12.5 A |
Cut in current LST [A] | 17.4 A |
Description | SC12G |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.2 mm |
Discharge connection height [mm] | 100 mm |
Discharge connection material | Copper |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1510 cm³ |
Frequency [Hz] | 50/60 |
Height from baseplate [mm] | 203 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
High value of voltage range at 60Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 255 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of nominal voltage at 60Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA HST 60Hz [A] | 12.5 A |
LRA HST [A] | 12.5 A |
LRA LST [A] | 12.5 A |
Main winding resistance for single-phase compressors [Ohm] | 6.9 |
Model number | SC12G |
Motor type |
CSIR RSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 500 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Process connection angle [°] | 37 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection height [mm] | 183 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor SC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.3 kg |
Refrigerants | R134a |
RLA | 2.50 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration HT Refrigeration LT Refrigeration MT |
Start capacitor capacitance | 80 µF |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 8.2 mm |
Suction connection height [mm] | 183 mm |
Suction connection material | Copper |
Swept volume [cm3] | 12.87 cm³ |
Technology | Reciprocating |
Total height [mm] | 209 mm |
Type | SC12 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |
Width [mm] | 151 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |