After sale, SZ125S6CC
SZ125-6CAI
Refrigerants: R407C; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 230/3/50, Packing format: Single pack
Refrigerants: R407C; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 230/3/50, Packing format: Single pack
Gross weight | 89 Kg |
Net weight | 79 Kg |
Volume | 511.87 Liter |
EAN | 5702428660426 |
Gross weight | 89 Kg |
Net weight | 79 Kg |
Volume | 511.87 Liter |
EAN | 5702428660426 |
Approval |
CE UKCA UL |
Brand technique | After sale |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 230/3/50 |
Configuration code | Single |
Connection type | Brazed |
Description | SZ125-6 |
Diameter [mm] | 253 mm |
Discharge connection height [mm] | 536 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8551112b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SZ |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 2 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 54 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 14 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
LRA | 205 A |
Max pressure (PS) - high side | 34.3 bar |
Max pressure (PS) - low side | 25 bar |
Maximum Operating Current [MOC] | 41 A |
MMT | 45 A |
Model number | SZ125S6CC |
Motor protection | Internal thermostat, ext. overload protector needed |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 200-230/3/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.8 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 48 N-m |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 671 mm |
Packaging length [mm] | 470 mm |
Packaging weight [Kg] | 82 kg |
Packaging width [mm] | 370 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor SZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 11 kg |
Refrigerants |
R134a R407C |
Rotational speed at 50Hz [rpm] | 2900 rpm |
SCIP dossier no. | 2a7bda95-e10a-4cee-a4ae-c14f0342e88a |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 180 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 3/8 in |
Suction connection size [in] | 1 3/8 in |
Swept volume [cm3] | 166.6 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 32 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 2 N-m |
Torque Ebox cover [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 579 mm |
Type | SZ125 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.39 Ohm |
Approval |
CE UKCA UL |
Brand technique | After sale |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 230/3/50 |
Configuration code | Single |
Connection type | Brazed |
Description | SZ125-6 |
Diameter [mm] | 253 mm |
Discharge connection height [mm] | 536 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8551112b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SZ |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 2 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 54 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 14 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
LRA | 205 A |
Max pressure (PS) - high side | 34.3 bar |
Max pressure (PS) - low side | 25 bar |
Maximum Operating Current [MOC] | 41 A |
MMT | 45 A |
Model number | SZ125S6CC |
Motor protection | Internal thermostat, ext. overload protector needed |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 200-230/3/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.8 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 48 N-m |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 671 mm |
Packaging length [mm] | 470 mm |
Packaging weight [Kg] | 82 kg |
Packaging width [mm] | 370 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor SZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 11 kg |
Refrigerants |
R134a R407C |
Rotational speed at 50Hz [rpm] | 2900 rpm |
SCIP dossier no. | 2a7bda95-e10a-4cee-a4ae-c14f0342e88a |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 180 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 3/8 in |
Suction connection size [in] | 1 3/8 in |
Swept volume [cm3] | 166.6 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 32 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 2 N-m |
Torque Ebox cover [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 579 mm |
Type | SZ125 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.39 Ohm |