Ball valves accessories, Worm gear DN 250 red/ DN 200 full bore

065N8120

Worm gear DN 250 red/ DN 200 full bore

Product details

Gross weight 15.3 Kg
Net weight 15.2 Kg
Volume 59.689 Liter
EAN 5702421652114

 

Ambient temperature [°C] [max] 110 °C
Ambient temperature [°C] [min] -25 °C
Application Heating and cooling
Approval standard 2
EN12266-1
PED 97/23/EEC
Body material GG25/ASTM A48
Connection types Gear Flange
Description Worm gear DN 250 red/ DN 200 full bore
Grade of enclosure IP68
In scope of WEEE and contain batteries No
Label product Yes
Mounting orientation All
Operating torque [Nm] 2000 N-m
Operation type Handwheel
Position indicator Yes
Product group Ball valves accessories
REACH Candidate List substances No
Rotation angle [°] 90 °
Storage temperature [°C] [Max] 110 °C
Storage temperature [°C] [Min] -25 °C
Type Worm gear

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality