
Accessory, CB-S
037H0110
This product has been discontinued.
CB-S Aux. Contact - Start, Used for product: CI 6-50
CB-S Aux. Contact - Start, Used for product: CI 6-50
Gross weight | 0.01 kg |
Net weight | 0.01 kg |
EAN | 5702423009862 |
Gross weight | 0.01 kg |
Net weight | 0.01 kg |
EAN | 5702423009862 |
Approval |
EAC UL |
Contact rating | AC15=6 A, 500 V |
Function | START |
Mounting | FRONT |
Packing format | Multi pack |
Product description | Auxiliary Contact |
Product group | Contactor/motorstarter access |
Product name | Auxiliary contact block |
Quantity per packing format | 20 pc |
Type | Accessory |
Type designation | CB-S |
Used for product | CI 6-50 |
Approval |
EAC UL |
Contact rating | AC15=6 A, 500 V |
Function | START |
Mounting | FRONT |
Packing format | Multi pack |
Product description | Auxiliary Contact |
Product group | Contactor/motorstarter access |
Product name | Auxiliary contact block |
Quantity per packing format | 20 pc |
Type | Accessory |
Type designation | CB-S |
Used for product | CI 6-50 |