The MBT 5111 is a heavy-duty temperature sensor that can be used for measuring and regulating exhaust gas from diesel engines, turbines and compressors within stationary and marine applications. This temperature sensor is based on a type K thermo couple, which measures temperatures up to 800 °C. The slim construction gives a short reaction time of t0.5 = 2 sec. in water. All parts in contact with the media are made of stainless steel AISI 316 Ti. The sensor is delivered with a 6 m extension cable as standard.
Viser 2 produkt (er)
Temperatursensor, MBT 5111, 275 mm, NPT, ANSI/ASME B1.20.1
Temperaturområde [°C]: -50 - 800, Termoelem.: 1 x NiCr-Ni, Type K, Udgang sign.: mV, Beskyt. rør mat.: AISI 316 Ti, Elektrisk tilslutning: Kabel, Elektr. tilslutn. størrelse: 2 ledninger
Temperatursensor, MBT 5111, 30 mm, G,1/2, ANSI/ASME B1.20.1
Temperaturområde [°C]: -50 - 800, Termoelem.: 1 x NiCr-Ni, Type K, Udgang sign.: mV, Beskyt. rør mat.: AISI 316 Ti, Elektrisk tilslutning: Kabel, Elektr. tilslutn. størrelse: 2 ledninger