Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
For at opretholde sikkerheden for din konto er der igangsat en log ud-procedure.Din session udløber om
Du er blevet logget af på grund af inaktivitet de sidste 120 minutter.
You are at the {0} store.
The controllers STFW/VFG(S) 2 and STFW/AFT/VFG 2 are used for temperature control and temperature monitoring of drinking water and heating systems.
Viser 53 produkt (er)
VFG 2, PN 16, DN 15, 4 m³/h, Flange
VFG2 PN16 15/4 2-vejs flange frem/retur
VFG 2, PN 16, DN 20, 6.3 m³/h, Flange
VFG2 PN16 20/6,3 2-vejs flange frem/ret
VFG 2, PN 16, DN 25, 8 m³/h, Flange
VFG2 PN16 25/8 2-vejs flange frem/retur
VFG 2, PN 16, DN 32, 16 m³/h, Flange
VFG2 PN16 32/16 2-vejs flange frem/retur
VFG 2, PN 16, DN 40, 20 m³/h, Flange
VFG2 PN16 40/20 2-vejs flange frem/retur
VFG 2, PN 16, DN 50, 32 m³/h, Flange
VFG2 PN16 50/32 2-vejs flange frem/retur
VFG 2, PN 16, DN 65, 50 m³/h, Flange
VFG2 PN16 65/50 2-vejs flange frem/retur
VFG 2, PN 16, DN 80, 80 m³/h, Flange
VFG2 PN16 80/80 2-vejs flange frem/retur
VFG 2, PN 16, DN 100, 125 m³/h, Flange
VFG2 PN16 100/125 2-vejs flange frem/ret
VFG 2, PN 16, DN 125, 160 m³/h, Flange
VFG2 PN16 125/160 2-vejs flange frem/ret
Vis: