Product details

Gross weight 2 g
Net weight 2 g
Volume 0 l

Mechanics

Mechanics Enclosure assembly

SPARE PARTS FC 100 SERIES

Frame Size D3H

SPARE PARTS FC 200 SERIES

Frame Size D3H

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D3H

SPARE PARTS FC 103 SERIES

Frame Size D3H

SPAREPARTS for FC-321

Power Rating (P75K) 75 KW / 100 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality